(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Plastic Drawer Type with Shutter)

Letter Cabinet (A4 Plastic Drawer Type with Shutter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-G7M

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    225×302×40
  • JAN Code
    4901480209432
  • Trusco Code
    304-1174
  • Mass(g)
    4800
  • Amount Of Content
    1 unit
Part Number
SC-G7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,563.00

LETTER CASE 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    225×302×40
  • JAN Code
    4901480209432
  • Trusco Code
    304-1174
  • Mass(g)
    4800
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has wire passthrough holes at the back for theft prevention.
· With a shutter for preventing information leakage.

Specifications of SC-G7M

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    225×302×40
  • JAN Code
    4901480209432
  • Trusco Code
    304-1174
  • Mass(g)
    4800
  • Amount Of Content
    1 unit
Part Number
SC-G7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,563.00

LETTER CASE 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1