(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Steel Drawer Type with Shutter)

Letter Cabinet (A4 Steel Drawer Type with Shutter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-7M

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    232×327×41
  • JAN Code
    4901480413495
  • Trusco Code
    294-4596
  • Mass(g)
    6000
  • Amount Of Content
    1 unit
Part Number
SC-7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,102.00

LETTER CASE 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    232×327×41
  • JAN Code
    4901480413495
  • Trusco Code
    294-4596
  • Mass(g)
    6000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Shutter case for managing locks, also ideal for protecting personal information in accordance with the Act.
· The shutter opens and closes gently, enabling smooth operation. A4 size documents can fit inside the drawers, and as the shutter can be locked, the documents can be safely stored inside.

Specifications of SC-7M

  • Product type
    With a shutter
  • Locking function
    Y
  • Details Type
    Includes key type
  • Frontage(mm)
    256
  • Depth(mm)
    354
  • Height(mm)
    407
  • Drawer
    7 pcs.
  • Drawer internal dimensions (width x depth x height)(mm)
    232×327×41
  • JAN Code
    4901480413495
  • Trusco Code
    294-4596
  • Mass(g)
    6000
  • Amount Of Content
    1 unit
Part Number
SC-7M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,102.00

LETTER CASE 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1