Library, U-Type Cabinet (Catalog Case A4)

Brand :
TRUSCO

Caution

  • In order to perform level adjustment and make it easier to use the lower drawer, the use of the base with adjuster (UBW-06) is recommended.

Product Description

Library, U-Type Cabinet
[Specifications]
With screws for vertical and horizontal connections
Width: 900mm
Height: 1050mm
Installation Type: Dedicated for bottom support
Depth: 450mm
Product Type: Finished product
Maximum Load: 180 Kg/Unit
Color: White
Amount Of Content: 1 unit
[Material]
Steel

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Library, U-Type Cabinet (Catalog Case A4) | TRUSCO | MISUMI Thailand