Library, U-Type Cabinet (Open)

Brand :
TRUSCO
Caution
- When placing the upper and lower placement dual use type on the bottom, use a base (UBW-06). (However, since UOW-18 is equipped with an adjuster, a base cannot be used.)
Product Description
This is a U type wall cabinet made of steel (melamine baked coating). With connecting screws.
Specification
●Equal Load Capacity(kg/level):60●Shelf Board Pitch(mm):16.75
●Additional Shelf Board:UW-01T
●Color: White
●With Screw for Connection