1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Partition Light (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt partitioning that was conceived from the customer's point of view, such as cost reduction, time and effort when moving, and safety.
[Features]
・ The weight is about half that of conventional products.
・ The belt length is about twice that of conventional products.
・ Belt with stopper to prevent injury.
・ Weight reduction to half of the current product.
[Applications]
・ As a belt partition.
・ As a partition for stores.

Part Number
SU-661-300-2
SU-661-300-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Color JAN Code Trusco Code Amount Of Content

฿ 10,129.00

BELT-REEL PARTITIONS 1 Piece(s) 12 Day(s) Red4904771104485498-39211 unit

฿ 10,129.00

BELT-REEL PARTITIONS 1 Piece(s) 12 Day(s) Blue4904771104492498-39391 unit

Loading...

  1. 1

Basic Information

Height(mm) 902 Product Model Belt Reel Partition Others Option
Base(mm) φ360 Mass(g) 4300 Amount Of Content 1 unit