1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Stand for Guide Ball

TILE CARPETS

Pop Stand for Guide Ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,516.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By fitting onto the tip of a guide pole, guiding can be performed more smoothly.
· A5 Card Case Accessory
· A product dedicated for Tomoya Guide Pole.
[Applications]
· Insert the promotion into the supplied card case and insert it into the main body.

Features

●It can also be used as a 4-way partition.
●Since stacking is possible, storage is also convenient.
●By inserting into the tip of the guide pole, the guidance becomes smoother.

Specification

●W x D x H(mm):147 x 28 x 100
●Compatible Model:51354BLU/51354RED
●SPQ(piece):1
●Belts Length: 1.8m
●Bases: Φ360mm

Materials

●Stainless Steel

Accessories

●A5 Size Card Case x 1
Part Number
39399
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,516.67

TILE CARPETS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Height(mm) 100 Product Model Belt Reel Partition Depth(mm) 28
Others Option Width(mm) 147 JAN Code 4904625769679
Trusco Code 475-4328 Mass(kg) 0.135 Compatible Model 51354BLU・51354RED
Accessory A5 Size Card Case X 1 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 39399 in the Pop Stand for Guide Ball series.