1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Partition (Fully Fabric Covered) Height 1,200 mm Type

Low Partition (Fully Fabric Covered) Height 1,200 mm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,696.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A versatile cloth type.
· It is available in a wide range of width and height.
· A free layout is possible by using self-standing/connecting parts.
· Easy to operate due to simple connection.

Part Number
TLP-1206A-GY
TLP-1207A-GY
TLP-1208A-GY
TLP-1209A-GY
TLP-1212A-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Color Color Details Trusco Code Mass
(kg)
Amount Of Content

฿ 8,151.99

LOW PARTITIONS 1 Piece(s) 19 Day(s) 600Gray-764-90533.51 unit

฿ 10,324.62

LOW PARTITIONS 1 Piece(s) 19 Day(s) 700Gray-764-909641 unit

฿ 10,491.51

LOW PARTITIONS 1 Piece(s) 19 Day(s) 800Gray-764-91344.51 unit

฿ 10,261.00

LOW PARTITIONS 1 Piece(s) 19 Day(s) 900Gray-764-917751 unit

฿ 12,330.00

LOW PARTITIONS 1 Piece(s) 19 Day(s) 1200Gray-764-926671 unit

Loading...

  1. 1

Basic Information

Height(mm) 1165 Product Type Partition Depth(mm) 30
Details Type Connecting type Panel Thickness(mm) 30 Specifications Assembly type
Amount Of Content 1 unit