1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair, Seat Width x Height 350 mm x 325 – 400 mm

WORKING CHAIRS

Work Chair, Seat Width x Height 350 mm x 325 – 400 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,837.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Stool for low work that can be adjusted in height.
[Features]
· It is a height-adjustable work chair with a rising width of 75 mm.
· As it has a backrest, it reduces the burden on the back compared with conventional chairs, even when used for a long time.
[Applications]
· Factory on-site work, automobile repair work.

Part Number
T-5044B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 5,837.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 350×325~400 Specifications Assembly type
Caster With casters Color Black Upholstery Foam Urethane Type
Assembly guide 15 Minutes per 1 Person JAN Code 4989999388107 Trusco Code 767-4775
Mass(g) 4300 Caster Diameter(mm) 50 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part T-5044B in the Work Chair, Seat Width x Height 350 mm x 325 – 400 mm series.