1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Work Chair with Tray

WORKING CHAIRS

Tool Work Chair with Tray
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·GS mark has been obtained.
·Smooth movement is possible with casters.
·Comes with a tray for storing tools and parts, making it extremely convenient when working while sitting.
[Applications]
·For on-site work at factories, maintenance and repair of automobiles and bicycles.

Part Number
760267 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 17,970.00

฿ 16,532.40

WORKING CHAIRS 1 Piece(s) 14 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 330×420~545 Specifications Assembly type
Caster With casters Color Black Upholstery Vinyl Leather Upholstery
Trusco Code 494-6928 Mass(g) 9000 Caster Diameter(mm) 50
Comes with a seat elevation mechanism Gas Adjustment Type Washer Height Adjustable(mm) 420~545 Amount Of Content 1 Leg