1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfort Stool

WORKING CHAIRS

Comfort Stool
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 28,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ GS mark acquired
・ An extremely slim stool with excellent design
・ Wide seating surface (500 mm) for comfortable sitting
・ The seat surface can rotate 20° to the left and right respectively
[Applications]
・ When working in factories, laboratories, warehouses
・ For exhibitions, expositions, etc.

Part Number
702627 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 28,550.00

฿ 26,266.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 500×620~850 Specifications Finished product
Caster Without Casters Color Black Upholstery Vinyl Leather Upholstery
Trusco Code 494-6898 Mass(g) 9000 Comes with a seat elevation mechanism Gas Adjustment Type
Washer Height Adjustable(mm) 620~850 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part 702627 in the Comfort Stool series.