1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair (Ring Lever Type) (Part Number)

Work Chair (Ring Lever Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Elevation is easy from anywhere you sit with the ring type lever.
· Low-rebound urethane foam cushioning is used in the bed mattress, a specification which helps prevent fatigue even after long hours of sitting work.

Part Number
RLC-1SALE
RLC-2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 16,150.00

฿ 14,856.39

WORKING CHAIRS 1 Piece(s) 1 Day(s) 4989999394665767-954871001 Leg

฿ 19,005.00

฿ 17,484.60

WORKING CHAIRS 1 Piece(s) 12 Day(s) 4989999394672767-955673001 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 360×430~520 Specifications Finished product
Caster With casters Color Black Upholstery Vinyl Leather Upholstery
Comes with a seat elevation mechanism Gas Type Amount Of Content 1 Leg