1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Round Stool Step (H = 420) (CRS-42PS-BL)

WORKING CHAIRS

With Round Stool Step (H = 420) (CRS-42PS-BL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The structure prevents it from falling over even if you step on the ring by mistake.
[Applications]
·It is a rest room and a work stool.

Part Number
CRS-42PS-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 3,067.58

WORKING CHAIRS 1 Piece(s) 35 Day(s) Blue772-36521 unit

Loading...

  1. 1

Basic Information

Product Type Working Chair Seat width x seat height(mm) 300×420 Specifications Finished Product
Caster Without Caster Upholstery PP Resin Mass(g) 2700
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part CRS-42PS-BL in the With Round Stool Step (H = 420) series.

Products with similar specification

Part Number
CRS-42PS-GR
CRS-42PS-OG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 3,067.58

1 Piece(s) 35 Day(s) Green772-3661-

฿ 3,067.58

1 Piece(s) 35 Day(s) Blue772-3679-