1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool Orange

WORKING CHAIRS

Stool Orange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,582.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRS-42P-OG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 3,582.00

WORKING CHAIRS 1 Piece(s) 20 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Working Chair Seat width x seat height(mm) 300×420 Specifications Finished Product
Caster Without Caster Color Orange Upholstery PP Resin
Trusco Code 772-3644 Mass(g) 2200 Amount Of Content 1 unit