Aluminum Pipe Chair (Horizontally Stacked Type), TFAN-700

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Aluminum frame adopted to achieve lighter weight, while punching type resin gives the seat excellent cushioning properties.
    · Equipped with a finger-pinch prevention mechanism.

    Features

    ●By adopting an aluminum frame, we are trying to reduce the weight, and the washer cushioning property of the seat part is excellent with the lightweight punching type resin pan.

    Specification

    ●Coated Cloth:Punching Resin
    ●Color:Black
    ●Seat Width x Seat Depth x Seat Height(mm):405 x 401 x 416
    ●Pipe Diameter(mm):19.1

    Materials

    ●Back Part/Seat Part: PP Plastic Molded Part
    ●Leg Frame: Oval Aluminum Pipe
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat