(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can store up to 50 CAL-X or SS-A series chairs.
· A trolley for use with the CAL-X series.
Product Type | Pipe Chair | Other | Option | Width(mm) | 550 |
---|---|---|---|---|---|
Depth(mm) | 998 | Height(mm) | 1900 | JAN Code | 4905865758911 |
Trusco Code | 455-4329 | Specifications | Assembly type | Mass(g) | 26000 |
Amount Of Content | 1 unit |
Please check the type/dimensions/specifications of the part SC-50 in the CAL-X / SS-A Series Dedicated Trolley series.
How can we improve?
How can we improve?