1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chair. Conference Chair That Can Be Stacked by Lifting and Sliding the Seat

Stacking Chair. Conference Chair That Can Be Stacked by Lifting and Sliding the Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,043.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Meeting room chair with a seat that can be lifted and slid for simple stacked storage.

Part Number
FNC-K5-CB
FNC-K5-PR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Specifications Seat up and down Lifting Feature Back Parts Material Seat Surface Material Leg Parts Material Stacking Amount Of Content

฿ 11,043.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) BlueClear Blue-Finished Goods, Elbow less Type, Stackable (in parallel)NAPP Resin MoldingReinforced plastic mold product / urethane frameφ25.4 mm Steel pipe (Powder coated), φ50 Nylon Dual Wheel Caster-1 Leg

฿ 11,043.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) PinkPink Rose493-2498Finished product----Parallel4 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Upholstered Width of Seat(mm) 420
Depth of Seat(mm) 432 Seated Height(mm) 445 Mass(g) 6100