1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chairs Seat Width (mm) 413 (Part Number)

Stacking Chairs Seat Width (mm) 413
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stacking chair with plated legs and vinyl leather upholstery.
Seat width (mm): 413
Seat depth (mm): 400
Seat height (mm): 434
Weight (g): 4200.0

Features

●Mechanism that can be easily disassembled at the time of parts replacement or disposal.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Depth x Seat Height(mm):413 x 400 x 434
●Stackable 
●With Connection Resin

Materials

●Back Part/Seat Part: PP Plastic Molded Part/Olefinic Foam
●Leg: Φ13mm Heighten Tension Steel Pipe(chrome plate)
Part Number
FNM-10L-IB
FNM-10L-LG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details JAN Code Trusco Code Amount Of Content

฿ 6,444.00

FOLDING CHAIRS 1 Piece(s) 1 Day(s) BlueIndigo Blue4942646064625493-25011 Leg

฿ 6,444.00

FOLDING CHAIRS 1 Piece(s) 1 Day(s) GreenLeaf Green4942646064632493-25101 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Vinyl Leather-lined Width of Seat(mm) 413
Depth of Seat(mm) 400 Seated Height(mm) 434 Specifications Finished product
Stacking Possible Accessory With Coupling Resin Tool Mass(g) 4200
Amount Of Content 1 Leg