1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chair Steel Pipe

Stacking Chair Steel Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be connected using plastic connecting fittings.
· Ideal for cafeterias, conference rooms and public facilities.

Part Number
FSC-15ML-IB
FSC-15ML-LG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 6,672.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) BlueIndigo Blue493-25281 Leg

฿ 6,672.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) GreenLeaf Green493-25361 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Vinyl Leather-lined Width of Seat(mm) 390
Depth of Seat(mm) 430 Seated Height(mm) 435 Specifications Finished product
Stacking Possible Accessory With Coupling Resin Tool Mass(g) 4400
Amount Of Content 1 Leg