1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Meeting Chair Writers 4 (with Casters) Leather Finish Type

Meeting Chair Writers 4 (with Casters) Leather Finish Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,239.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 4-legged chair with casters that features a lowering seat.

Part Number
LTS-4C-V-BL
LTS-4C-V-OG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content

฿ 10,239.00

FOLDING CHAIRS 1 Piece(s) 12 Day(s) Blue4905865980206443-96011 Leg

฿ 10,239.00

FOLDING CHAIRS 1 Piece(s) 19 Day(s) Orange4905865980190443-96191 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Vinyl Leather-lined Width of Seat(mm) 415
Depth of Seat(mm) 444 Seated Height(mm) 440 Specifications Finished product
Mass(g) 4400 Stacking Up to 4 legs Amount Of Content 1 Leg