1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Removable Bag Shelf for LTS Meeting Chair (Part Number)

FOLDING CHAIRS

Removable Bag Shelf for LTS Meeting Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Luggage rack that can be attached to an LTS meeting chair as a custom installation.
[Applications]
· For training rooms or seminar space.

 
Part Number
LTS-TN1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,161.00

FOLDING CHAIRS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Pipe Chair Other Option Width(mm) 486
Depth(mm) 373 Height(mm) 96 JAN Code 4905865974120
Trusco Code 482-1360 Mass(g) 750 Amount Of Content 1 pc.