1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Meeting Chair Writers 4 Upholstered (LTS-4F-BL)

FOLDING CHAIRS

Meeting Chair Writers 4 Upholstered (LTS-4F-BL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A meeting chair with exceptional design properties/comfort.
· Stacking with up to 7 legs is possible.

Part Number
LTS-4F-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content

฿ 8,036.00

FOLDING CHAIRS 1 Piece(s) 20 Day(s) Blue4905865962363436-00101 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Upholstered Width of Seat(mm) 415
Depth of Seat(mm) 444 Seated Height(mm) 440 Specifications Finished product
Mass(g) 4100 Amount Of Content 1 Leg