1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Meeting Chair Writers 4 Back/Seat Resin Coating Type

Meeting Chair Writers 4 Back/Seat Resin Coating Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,838.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A meeting room chair whose back and seat are made of resin and easy to maintain.
· Stacking with up to 7 legs is possible.
[Applications]
· For use in offices or meeting rooms.

Part Number
LTS-4Z-GN
LTS-4Z-OG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 5,838.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) Green471-04951 Leg

฿ 5,838.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) Orange471-05091 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Others Width of Seat(mm) 444
Depth of Seat(mm) 462 Seated Height(mm) 420 Specifications Finished product
Upholstery Details Polypropylene Mass(g) 4000 Outer Diameter (Width X Depth X Height) W495×D545×H790
Amount Of Content 1 Leg