1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FUJISAWA KOUGYO Flip-Up Type Parallel Stacking Table

FUJISAWA KOUGYO Flip-Up Type Parallel Stacking Table
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 16,563.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·This product is stacked in parallel for small space storage. (stacking pitch 153 mm)

Features

●Parallel stacking enables storage in a space-saving manner.(stacking pitch: 153mm)

Specification

●Top Board Color:White

Materials

●Top Board: 19mm Thick Decorative Melamine Laminate(both sides)/Core Material: Particleboard, ABS Edge
●Leg: Φ 31.8mm Steel Pipe(powder coating), Adjuster Function Φ 50 Nylon Two Wheel Caster(2 stoppers)
●Curtain Plate: Steel Sheet(powder coating)
Part Number
NTA-N1545P-NRSALE
NTA-N1545P-WSALE
NTA-N1560P-NRSALE
NTA-N1560P-WSALE
NTA-N1845P-NRSALE
NTA-N1845P-WSALE
NTA-N1860P-NRSALE
NTA-N1860P-WSALE
NTA-N750P-NRSALE
NTA-N750P-WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height
(mm)
Tabletop Color Tabletop Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 21,251.00

฿ 19,550.92

MEETING TABLES 1 Piece(s) 35 Day(s) 1500×450×720GrainNatural753-4493280001 unit

฿ 23,185.00

฿ 21,327.88

MEETING TABLES 1 Piece(s) 40 Day(s) 1500×450×720WhiteWhite491-9653280001 unit

฿ 24,072.00

฿ 22,143.83

MEETING TABLES 1 Piece(s) 35 Day(s) 1500×600×720GrainNatural753-4515317001 unit

฿ 24,072.00

฿ 22,143.83

MEETING TABLES 1 Piece(s) 35 Day(s) 1500×600×720WhiteWhite753-4523317001 unit

฿ 22,438.00

฿ 20,642.96

MEETING TABLES 1 Piece(s) 35 Day(s) 1800×450×720GrainNatural753-4558329001 unit

฿ 24,479.00

฿ 22,520.68

MEETING TABLES 1 Piece(s) 40 Day(s) 1800×450×720WhiteWhite491-9670329001 unit

฿ 25,437.00

฿ 23,402.04

MEETING TABLES 1 Piece(s) 35 Day(s) 1800×600×720GrainNatural753-4574369001 unit

฿ 25,437.00

฿ 23,402.04

MEETING TABLES 1 Piece(s) 35 Day(s) 1800×600×720WhiteWhite753-4582369001 unit

฿ 16,563.00

฿ 15,236.30

MEETING TABLES 1 Piece(s) 19 Day(s) 700×500×720GrainNatural753-4612177001 unit

฿ 18,067.00

฿ 16,621.64

MEETING TABLES 1 Piece(s) 40 Day(s) 700×500×720WhiteWhite491-9696177001 unit

Loading...

  1. 1

Basic Information

Product Model Meeting Room Table (Foldable Type) Specifications Assembly Model Shelf Lower Shelf Not Included
Amount Of Content 1 unit