(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Sensor Light Slim

Garden Sensor Light Slim

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LSL-MS1-BK

  • Color
    Black
  • Height(mm)
    210
  • Details Type
    Simple Rainproof type
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Lighting time
    Approx. 10 Seconds
  • Power Supply
    C Batteries x 4 (Sold Separately)
  • JAN Code
    4905009869510
  • Trusco Code
    396-8324
  • Detection Area
    Horizontal Direction 50 degrees, vertical direction 20 degrees, distance 5 m
  • Amount Of Content
    1 unit
Part Number
LSL-MS1-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,318.00

SECURITY CAMERAS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Color
    Black
  • Height(mm)
    210
  • Details Type
    Simple Rainproof type
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Lighting time
    Approx. 10 Seconds
  • Power Supply
    C Batteries x 4 (Sold Separately)
  • JAN Code
    4905009869510
  • Trusco Code
    396-8324
  • Detection Area
    Horizontal Direction 50 degrees, vertical direction 20 degrees, distance 5 m
  • Amount Of Content
    1 unit

Product Description

[Features]
· A slim sensor light that automatically turns on when it senses human movement.
· Wide sensing coverage with sensors in 2 places.

Specifications of LSL-MS1-BK

  • Color
    Black
  • Height(mm)
    210
  • Details Type
    Simple Rainproof type
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Lighting time
    Approx. 10 Seconds
  • Power Supply
    C Batteries x 4 (Sold Separately)
  • JAN Code
    4905009869510
  • Trusco Code
    396-8324
  • Detection Area
    Horizontal Direction 50 degrees, vertical direction 20 degrees, distance 5 m
  • Amount Of Content
    1 unit
Part Number
LSL-MS1-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,318.00

SECURITY CAMERAS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1