(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PV-MZ4 |
PV-MZ7T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Lift speed (m/min) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 219,602.00 ฿ 179,436.79 |
LADDERS | 1 Piece(s) | 40 Day(s) | 475-4468 | 10 | 1 Set | ||
฿ 254,206.00 ฿ 204,051.16 |
LADDERS | 1 Piece(s) | 40 Day(s) | 475-4476 | Low Speed: 8, High Speed: 25 | 1 unit |
[Features]
· Uses a lightweight winch to reduce the overall weight.
· The maximum part size is 2,500 mm, enabling loading on minivans and light trucks.
· The curved design of the loading platform corners is an excellent feature that prevents panel damage.
[Applications]
· For solar panel installation work.
Part Number |
---|
PV-MZ4 |
PV-MZ7T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Lift speed (m/min) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 219,602.00 ฿ 179,436.79 |
LADDERS | 1 Piece(s) | 40 Day(s) | 475-4468 | 10 | 1 Set | ||
฿ 254,206.00 ฿ 204,051.16 |
LADDERS | 1 Piece(s) | 40 Day(s) | 475-4476 | Low Speed: 8, High Speed: 25 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?