(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ladder, Solar Lift Dolly Solar Lift (C Set / Winch 2 Speed Type)

Ladder, Solar Lift Dolly Solar Lift (C Set / Winch 2 Speed Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 257,282.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UP100S-C-2F SALE
UP100S-C-3F SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(kg)
Amount Of Content

฿ 273,285.00

฿ 215,321.25

LADDERS 1 Piece(s) 40 Day(s) For second floor 475-0632 108.5 1 Set

฿ 257,282.00

฿ 231,039.24

LADDERS 1 Piece(s) 40 Day(s) For third floor 475-0641 123 1 Set

Basic Specifications

  • Product Model
    Related Product
  • Maximum Operating Mass(kg)
    130
  • Standard
    No Standards
  • Quantity Per Set(Nos.)
    650×300×1000
  • Number of sheets that can be loaded
    3 to 5 sheets
  • Lift speed(m/min)
    10/22
  • Power Supply(V)
    Single-phase 100
  • Power Cord(m)
    3
  • Operating Cord
    5m、15m
  • Amount Of Content
    1 Set

Product Description

· Product Model: Related Products
· Standard: No Standards
· Maximum Operating Mass (kg): 130
· Number of Sheets Loaded: 3 to 5 sheets
· Lift speed (m/minute): 10/22

Part Number
UP100S-C-2F SALE
UP100S-C-3F SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(kg)
Amount Of Content

฿ 273,285.00

฿ 215,321.25

LADDERS 1 Piece(s) 40 Day(s) For second floor 475-0632 108.5 1 Set

฿ 257,282.00

฿ 231,039.24

LADDERS 1 Piece(s) 40 Day(s) For third floor 475-0641 123 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Loading machine for solar power generator panel mounting.
●The speed adjustment is a two-stage type. Low 10m speed and high 22m speed per minutes.
●Operation switch is possible to operate up and down with 5m/15m attached.
●For rain gutter, roof tiles pro

Usage

●For solar panel installation work.

Specification

●Power(V):Single Phase 100
●Adjustable Height Speed(m/min):10/22
●Max Loading Capacity(kg):130
●Power Cord: 3m
●Operation Cord: 5m, 15m
●Number of sheets that can be stacked: 3 to 5 Sheets

Materials

●Ladder Part: Aluminum