(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weed Barrier Sheet, Black

Weed Barrier Sheet, Black

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,093.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BB1515-0.5X100
BB1515-0.75X100
BB1515-1X100
BB1515-1.5X100 SALE
BB1515-2X100 SALE
BB1515-3X100 SALE
BB1515-4X100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 5,093.65

GARDENING GOODS 1 Piece(s) 12 Day(s) 0.5×100 4939436111737 756-1288 1 pc.

฿ 7,584.70

GARDENING GOODS 1 Piece(s) 10 Day(s) 0.75×100 4939436111751 756-1296 1 pc.

฿ 10,139.63

GARDENING GOODS 1 Piece(s) 10 Day(s) 1×100 4939436111768 756-1318 1 pc.

฿ 15,137.23

฿ 14,085.19

GARDENING GOODS 1 Piece(s) 40 Day(s) 1.5×100 4939436111775 756-1300 1 pc.

฿ 20,183.21

฿ 18,792.59

GARDENING GOODS 1 Piece(s) 40 Day(s) 2×100 4939436111782 756-1326 1 pc.

฿ 30,226.80

฿ 24,994.54

GARDENING GOODS 1 Piece(s) 35 Day(s) 3×100 4939436111799 756-1334 1 pc.

฿ 47,551.56

฿ 33,309.87

GARDENING GOODS 1 Piece(s) 35 Day(s) 4×100 4939436111812 756-1342 1 pc.

Basic Specifications

  • Product Model
    Guard Net
  • Thickness(mm)
    0.5
  • Color
    Black
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High light-blocking prevents proliferation of weeds, while shadow prevention maintains power generation efficiency, and protects the environment by eliminating the need for herbicides.
· High density strong fabric offers superior weather resistance.
· Slip-resistant material enables the creation of a safe work environment.
[Applications]
· Covering the entire interior floor of vinyl houses to prevent weeds.

Part Number
BB1515-0.5X100
BB1515-0.75X100
BB1515-1X100
BB1515-1.5X100 SALE
BB1515-2X100 SALE
BB1515-3X100 SALE
BB1515-4X100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 5,093.65

GARDENING GOODS 1 Piece(s) 12 Day(s) 0.5×100 4939436111737 756-1288 1 pc.

฿ 7,584.70

GARDENING GOODS 1 Piece(s) 10 Day(s) 0.75×100 4939436111751 756-1296 1 pc.

฿ 10,139.63

GARDENING GOODS 1 Piece(s) 10 Day(s) 1×100 4939436111768 756-1318 1 pc.

฿ 15,137.23

฿ 14,085.19

GARDENING GOODS 1 Piece(s) 40 Day(s) 1.5×100 4939436111775 756-1300 1 pc.

฿ 20,183.21

฿ 18,792.59

GARDENING GOODS 1 Piece(s) 40 Day(s) 2×100 4939436111782 756-1326 1 pc.

฿ 30,226.80

฿ 24,994.54

GARDENING GOODS 1 Piece(s) 35 Day(s) 3×100 4939436111799 756-1334 1 pc.

฿ 47,551.56

฿ 33,309.87

GARDENING GOODS 1 Piece(s) 35 Day(s) 4×100 4939436111812 756-1342 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1