(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weed Barrier Sheet, Green

Weed Barrier Sheet, Green

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,381.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG1515-1X100
BG1515-2X100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 10,381.51

GARDENING GOODS 1 Piece(s) 12 Day(s) 1×100 4939436133265 756-1393 1 pc.

฿ 21,634.50

฿ 17,900.39

GARDENING GOODS 1 Piece(s) 35 Day(s) 2×100 4939436133272 756-1407 1 pc.

Basic Specifications

  • Product Model
    Guard Net
  • Thickness(mm)
    0.5
  • Color
    Green
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High light-blocking prevents proliferation of weeds, while shadow prevention maintains power generation efficiency, and protects the environment by eliminating the need for herbicides.
· High density strong fabric offers superior weather resistance.
· Slip-resistant material enables the creation of a safe work environment.
[Applications]
· Covering the entire interior floor of megasolar facilities and other agricultural vinyl houses to prevent weeds.

Part Number
BG1515-1X100
BG1515-2X100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 10,381.51

GARDENING GOODS 1 Piece(s) 12 Day(s) 1×100 4939436133265 756-1393 1 pc.

฿ 21,634.50

฿ 17,900.39

GARDENING GOODS 1 Piece(s) 35 Day(s) 2×100 4939436133272 756-1407 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1