(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Herbicide Sheet

High Strength Herbicide Sheet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,473.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BB2218-1X100 SALE
BB2218-1.5X100 SALE
BB2218-2X100 SALE
BB2218-3X50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 15,473.98

฿ 14,429.49

GARDENING GOODS 1 Piece(s) 40 Day(s) 1×100 4939436141376 454-9708 1 pc.

฿ 22,558.25

฿ 20,864.13

GARDENING GOODS 1 Piece(s) 40 Day(s) 1.5×100 4939436141833 756-1351 1 pc.

฿ 31,819.45

฿ 25,939.22

GARDENING GOODS 1 Piece(s) 40 Day(s) 2×100 4939436141383 454-9716 1 pc.

฿ 22,558.25

฿ 18,394.00

GARDENING GOODS 1 Piece(s) 40 Day(s) 3×50 4939436141840 756-1385 1 pc.

Basic Specifications

  • Product Model
    Guard Net
  • Thickness(mm)
    1
  • Color
    Black
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The high light-shielding properties prevent the growth of weeds, the shade prevention maintains power generation efficiency, and the environment is protected without the need for herbicides.
·The high-density, strong fabric has excellent weather resistance.
·Slip-resistant material enables the creation of a safe work environment.
[Applications]
·Weed prevention underlays on the entire surface of plastic greenhouses for mega solar facilities and agriculture.

Part Number
BB2218-1X100 SALE
BB2218-1.5X100 SALE
BB2218-2X100 SALE
BB2218-3X50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 15,473.98

฿ 14,429.49

GARDENING GOODS 1 Piece(s) 40 Day(s) 1×100 4939436141376 454-9708 1 pc.

฿ 22,558.25

฿ 20,864.13

GARDENING GOODS 1 Piece(s) 40 Day(s) 1.5×100 4939436141833 756-1351 1 pc.

฿ 31,819.45

฿ 25,939.22

GARDENING GOODS 1 Piece(s) 40 Day(s) 2×100 4939436141383 454-9716 1 pc.

฿ 22,558.25

฿ 18,394.00

GARDENING GOODS 1 Piece(s) 40 Day(s) 3×50 4939436141840 756-1385 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1