(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cleaner Plasma Cluster (Combined Wall Mounted and Shelf Top Installation Type)

Air Cleaner Plasma Cluster (Combined Wall Mounted and Shelf Top Installation Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 64,202.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FU-M1000-W SALE
FU-MK500-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power consumption (W) Main Body Dimension Width
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Air Amount
(m³/min)
Trusco Code Specifications, reference Amount Of Content

฿ 88,764.71

฿ 59,747.53

AIR CLEANERS 1 Piece(s) 19 Day(s) (50/60 Hz): Low Volume 8, Medium 18, High 48 1124 190 390 9.0 (full), 7.8 (strong), 5.0 (medium), 2.3 (silent) 495-8594 At Ion Generation 35 m² (21 Tatami Mats) At Air Cleaning 66 m² (40 Tatami Mats) 1 unit

฿ 64,202.98

฿ 46,027.12

AIR CLEANERS 1 Piece(s) 19 Day(s) (50/60 Hz): Low Volume 5.3, Medium 11, High 21 650 178 440 5.5 (Full), 3.0 (Strong), 2.0 (Medium), 1.1 (Silent) 495-8616 At Ion Generation 25 m² (15 Tatami Mats) At Air Cleaning 40 m² (24 Tatami Mats) 1 unit

Basic Specifications

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Cord Length(m)
    2.5m
  • Color
    White
  • Amount Of Content
    1 unit

Product Description

[Features]
· High-concentration "Plasma Cluster" ions are emitted in two directions and effectively suppress airborne molds.
· High-efficiency, inclusive flow, where ions are distributed throughout the entire space.
· Has a HEPA filter which can catch micro house dust.
[Applications]
· Decomposition/removal of floating mold bacteria.
· Decomposition/removal of floating viruses.
· Inhibition of the effects of suspended allele substances.
· Removal and suppression of adherent components such as odor.

Part Number
FU-M1000-W SALE
FU-MK500-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power consumption (W) Main Body Dimension Width
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Air Amount
(m³/min)
Trusco Code Specifications, reference Amount Of Content

฿ 88,764.71

฿ 59,747.53

AIR CLEANERS 1 Piece(s) 19 Day(s) (50/60 Hz): Low Volume 8, Medium 18, High 48 1124 190 390 9.0 (full), 7.8 (strong), 5.0 (medium), 2.3 (silent) 495-8594 At Ion Generation 35 m² (21 Tatami Mats) At Air Cleaning 66 m² (40 Tatami Mats) 1 unit

฿ 64,202.98

฿ 46,027.12

AIR CLEANERS 1 Piece(s) 19 Day(s) (50/60 Hz): Low Volume 5.3, Medium 11, High 21 650 178 440 5.5 (Full), 3.0 (Strong), 2.0 (Medium), 1.1 (Silent) 495-8616 At Ion Generation 25 m² (15 Tatami Mats) At Air Cleaning 40 m² (24 Tatami Mats) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1