- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
18 L Can Folding Cutter Tatamijozu
Specifications of CUT-18
-
- Product Type
- Compressing compacter
-
- Width(mm)
- 320
-
- Depth(mm)
- 43
-
- Height(mm)
- 280
-
- JAN Code
- 4962286901203
-
- Trusco Code
- 475-4310
-
- Specifications
- Safe to use. Comes with V-shaped winged stopper for prevention of danger. With product liability insurance.
-
- Mass(kg)
- 1.2
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,911.42
|
COMPRESSIVE DESTRUCTION MACHI
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Compressing compacter
-
- Width(mm)
- 320
-
- Depth(mm)
- 43
-
- Height(mm)
- 280
-
- JAN Code
- 4962286901203
-
- Trusco Code
- 475-4310
-
- Specifications
- Safe to use. Comes with V-shaped winged stopper for prevention of danger. With product liability insurance.
-
- Mass(kg)
- 1.2
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Cut a diagonal line into the lid and bottom of an 18 liter can, and fold the can down thin to reduce industrial waste processing costs.
· It can also be used on the lid of an 18 liter can.
· Its ability to cut quickly speeds up work.
[Applications]
· A dedicated cutter for cutting the lid of an 18 liter can, and the cutting and folding of an empty can.
Specifications of CUT-18
-
- Product Type
- Compressing compacter
-
- Width(mm)
- 320
-
- Depth(mm)
- 43
-
- Height(mm)
- 280
-
- JAN Code
- 4962286901203
-
- Trusco Code
- 475-4310
-
- Specifications
- Safe to use. Comes with V-shaped winged stopper for prevention of danger. With product liability insurance.
-
- Mass(kg)
- 1.2
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,911.42
|
COMPRESSIVE DESTRUCTION MACHI
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Cut the lid and bottom of one 18-liter square can by a diagonal line, fold thinly and reduce industrial waste processing costs.Specification
●W x D x H(mm):320 x 43 x 280
●SPQ(piece):10
●Safety with V type wing with stopper for danger prevention
●With product liability insuranceMaterials
●Main Body: SK(steel)
●Handle: PVCWarning
●Door 18-liter square can folding, because it is a special cutter for lid opening, please do not use for other containers.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?