(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18 L Can Crusher Can Press Workload Reduction Tool

18 L Can Crusher Can Press Workload Reduction Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KCP18M-P25

  • Product Type
    Compression Volume Reduction Machine
  • Width(mm)
    145
  • Depth(mm)
    450
  • Height(mm)
    94
  • JAN Code
    4902506320698
  • Trusco Code
    759-4704
  • Amount Of Content
    1 unit
Part Number
KCP18M-P25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,452.27

CAN AND PET BOTTLE CRUSHERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

Specifications of KCP18M-P25

  • Product Type
    Compression Volume Reduction Machine
  • Width(mm)
    145
  • Depth(mm)
    450
  • Height(mm)
    94
  • JAN Code
    4902506320698
  • Trusco Code
    759-4704
  • Amount Of Content
    1 unit
Part Number
KCP18M-P25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,452.27

CAN AND PET BOTTLE CRUSHERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1