(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter for Spray Cans Gas Vent Hole

Cutter for Spray Cans Gas Vent Hole

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GAS-1400H

  • Overall Length(mm)
    140
  • JAN Code
    4962069980524
  • Trusco Code
    473-6281
  • Specifications
    Dedicated Cap Included
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
GAS-1400H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 195.00

CAN AND PET BOTTLE CRUSHERS 1 Piece(s) 10 Day(s) 10 1 pc.

Basic Specifications

  • Overall Length(mm)
    140
  • JAN Code
    4962069980524
  • Trusco Code
    473-6281
  • Specifications
    Dedicated Cap Included
  • Mass(g)
    25
  • Amount Of Content
    1 pc.

Specifications of GAS-1400H

  • Overall Length(mm)
    140
  • JAN Code
    4962069980524
  • Trusco Code
    473-6281
  • Specifications
    Dedicated Cap Included
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
GAS-1400H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 195.00

CAN AND PET BOTTLE CRUSHERS 1 Piece(s) 10 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1