(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compression Loss Reduction Packaging Machine Press Key Wide

Compression Loss Reduction Packaging Machine Press Key Wide

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NCP130S

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    127.4
  • Processing Capability(kg/h)
    250
  • Details Type
    Wide
  • Capability(t)
    13
  • Oil Amount(L)
    13
  • Compression Method
    Electro-hydraulic type
  • Compressed Item Dimensions(mm)
    Approximately 900 x 600 x 300-900 x 600 x 500
  • Trusco Code
    494-6332
  • Power(V)
    Three-Phase 200, 30 A (Built-In Breaker, No Plug)
  • Body Dimensions Width(mm)
    1210
  • Body Dimensions Depth(mm)
    1035
  • Body Dimension: Height(mm)
    2400
  • Safety Device
    Operation stops when insertion door is open, operation stops when discharge door is open, release pedal to prevent sudden opening
  • Binding String
    Four-piece (polyester fiber)
  • Operation Oil
    ISO VG32
  • Specifications
    For indoor work
  • Amount Of Content
    1 unit
Part Number
NCP130S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 820,979.00

฿ 745,777.32

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    127.4
  • Processing Capability(kg/h)
    250
  • Details Type
    Wide
  • Capability(t)
    13
  • Oil Amount(L)
    13
  • Compression Method
    Electro-hydraulic type
  • Compressed Item Dimensions(mm)
    Approximately 900 x 600 x 300-900 x 600 x 500
  • Trusco Code
    494-6332
  • Power(V)
    Three-Phase 200, 30 A (Built-In Breaker, No Plug)
  • Body Dimensions Width(mm)
    1210
  • Body Dimensions Depth(mm)
    1035
  • Body Dimension: Height(mm)
    2400
  • Safety Device
    Operation stops when insertion door is open, operation stops when discharge door is open, release pedal to prevent sudden opening
  • Binding String
    Four-piece (polyester fiber)
  • Operation Oil
    ISO VG32
  • Specifications
    For indoor work
  • Amount Of Content
    1 unit

Product Description

[Features]
· Bishamon's unique main cylinder and 2 guide cylinders are capable of more forcefully compacting unbalanced loads.
· Safe design: An electric interlock prevents the press plate from being lowered when the loading or discharge doors are open or closed.
· Simple operation: The operation procedure is clearly shown on the panel.

Specifications of NCP130S

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    127.4
  • Processing Capability(kg/h)
    250
  • Details Type
    Wide
  • Capability(t)
    13
  • Oil Amount(L)
    13
  • Compression Method
    Electro-hydraulic type
  • Compressed Item Dimensions(mm)
    Approximately 900 x 600 x 300-900 x 600 x 500
  • Trusco Code
    494-6332
  • Power(V)
    Three-Phase 200, 30 A (Built-In Breaker, No Plug)
  • Body Dimensions Width(mm)
    1210
  • Body Dimensions Depth(mm)
    1035
  • Body Dimension: Height(mm)
    2400
  • Safety Device
    Operation stops when insertion door is open, operation stops when discharge door is open, release pedal to prevent sudden opening
  • Binding String
    Four-piece (polyester fiber)
  • Operation Oil
    ISO VG32
  • Specifications
    For indoor work
  • Amount Of Content
    1 unit
Part Number
NCP130S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 820,979.00

฿ 745,777.32

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1