(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SJF-300D1-1M |
SJF-300D1-2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) |
Power consumption (50/60 Hz) (W) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100,308.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | Single-phase 100 | 310/490 | 4538634412570 | 446-1541 | 1 unit | ||
฿ 100,308.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | Single-phase 200 | 325/525 | 4538634412587 | 446-1550 | 1 unit |
[Features]
· Pressure-resistant explosion-proof type that can be used with peace of mind.
[Applications]
· For use in locations containing explosive or combustible gases such as gasoline and propane gas, in oil refineries / gasoline stations / painting factories / chemical factories, etc.
Part Number |
---|
SJF-300D1-1M |
SJF-300D1-2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) |
Power consumption (50/60 Hz) (W) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100,308.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | Single-phase 100 | 310/490 | 4538634412570 | 446-1541 | 1 unit | ||
฿ 100,308.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | Single-phase 200 | 325/525 | 4538634412587 | 446-1550 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?