(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LA5 |
LA5T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply (V) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 33,718.00 ฿ 31,469.01 |
BLOWERS | 1 Piece(s) | 35 Day(s) | Single-phase 100 | 4560136262407 | 754-9466 | 1 unit | ||
฿ 32,482.00 ฿ 30,315.45 |
BLOWERS | 1 Piece(s) | 35 Day(s) | Three-Phase 200 | 4560136262421 | 754-9474 | 1 unit |
[Features]
· The development of air wheel fans with superior efficiency achieves remarkably quiet performance.
· Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
[Applications]
· Incinerators, dryers, printing machines, dry cleaning machines, hot-air generators, plastics extruders, machinery for confectionery production etc., medical equipment, device cooling, general air supply and discharge.
Part Number |
---|
LA5 |
LA5T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply (V) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 33,718.00 ฿ 31,469.01 |
BLOWERS | 1 Piece(s) | 35 Day(s) | Single-phase 100 | 4560136262407 | 754-9466 | 1 unit | ||
฿ 32,482.00 ฿ 30,315.45 |
BLOWERS | 1 Piece(s) | 35 Day(s) | Three-Phase 200 | 4560136262421 | 754-9474 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?