(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BN6TBP |
BN6TP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum air flow (m3/min)(50/60Hz) |
Output (KW) |
Power consumption (50/60 Hz) (W) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,753.00 ฿ 67,158.88 |
BLOWERS | 1 Piece(s) | 35 Day(s) | 35.0/42.0 | 2.2 | - | 4560136267082 | 756-1733 | 1 unit | ||
฿ 57,838.00 ฿ 50,608.25 |
BLOWERS | 1 Piece(s) | 35 Day(s) | 28.0/32.0 | 1.5 | 1500/1500 | 4560136267006 | 754-9300 | 1 unit |
[Features]
· Has a premium efficiency (IE3) motor manufactured by the same company.
· With high static pressure and high air flow rate, this product has a wide rated point and excellent versatility.
· Mainly suitable for suctioning or ejecting standard air or general gases, or for cooling industrial equipment, etc.
· Heat resistant type. The motor and casing parts are separated from each other, with embedded "special heat-resistant fin" and "cooling fan".
[Applications]
· Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
Part Number |
---|
BN6TBP |
BN6TP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum air flow (m3/min)(50/60Hz) |
Output (KW) |
Power consumption (50/60 Hz) (W) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,753.00 ฿ 67,158.88 |
BLOWERS | 1 Piece(s) | 35 Day(s) | 35.0/42.0 | 2.2 | - | 4560136267082 | 756-1733 | 1 unit | ||
฿ 57,838.00 ฿ 50,608.25 |
BLOWERS | 1 Piece(s) | 35 Day(s) | 28.0/32.0 | 1.5 | 1500/1500 | 4560136267006 | 754-9300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?