(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electric Fan (Plate Fan) IE3 Motor Type

Electric Fan (Plate Fan) IE3 Motor Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N6TBP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    30.0/35.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267075
  • Trusco Code
    754-9491
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.91/2.75
  • Fan Shape
    Plate
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
N6TBP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 52,356.00

฿ 48,863.85

BLOWERS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    30.0/35.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267075
  • Trusco Code
    754-9491
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.91/2.75
  • Fan Shape
    Plate
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit

Product Description

[Features]
· Premium high efficiency motor specification that meets IE3 code.
· A small, lightweight, low-noise, long-life design that can be securely used even under continuous operation.
· General type that is compatible with various facilities.
· Left discharging type.
[Applications]
· For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Specifications of N6TBP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    30.0/35.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267075
  • Trusco Code
    754-9491
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.91/2.75
  • Fan Shape
    Plate
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
N6TBP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 52,356.00

฿ 48,863.85

BLOWERS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1