(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Small Oil Mist Collector

Ultra Small Oil Mist Collector

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KDC-M01

  • Product Type
    Mist eliminating device
  • Power supply (V)
    100
  • Output (kW)
    0.24
  • Air volume (m3/min)(56/60 Hz)
    1.2
  • Main body dimensions (Width x Depth x Height)(mm)
    331×315×258
  • Suction Aperture Diameter(mm)
    50
  • Trusco Code
    479-7141
  • Removal Method
    Multi-layer structure (Baffle plate → Oil drain → Porous metal filter → Oil drain → medium efficiency filter)
  • Power Consumption(W)
    240
  • Static Pressure(kPa)
    2.7
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
KDC-M01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 232,309.00

฿ 188,588.45

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mist eliminating device
  • Power supply (V)
    100
  • Output (kW)
    0.24
  • Air volume (m3/min)(56/60 Hz)
    1.2
  • Main body dimensions (Width x Depth x Height)(mm)
    331×315×258
  • Suction Aperture Diameter(mm)
    50
  • Trusco Code
    479-7141
  • Removal Method
    Multi-layer structure (Baffle plate → Oil drain → Porous metal filter → Oil drain → medium efficiency filter)
  • Power Consumption(W)
    240
  • Static Pressure(kPa)
    2.7
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ideal for collecting minute quantities of oil mist (oily smoke) generated during testing and research.
· Compact and lightweight, so it is convenient for transporting and can be installed anywhere.
[Applications]
· Machines where mist occurs.

Specifications of KDC-M01

  • Product Type
    Mist eliminating device
  • Power supply (V)
    100
  • Output (kW)
    0.24
  • Air volume (m3/min)(56/60 Hz)
    1.2
  • Main body dimensions (Width x Depth x Height)(mm)
    331×315×258
  • Suction Aperture Diameter(mm)
    50
  • Trusco Code
    479-7141
  • Removal Method
    Multi-layer structure (Baffle plate → Oil drain → Porous metal filter → Oil drain → medium efficiency filter)
  • Power Consumption(W)
    240
  • Static Pressure(kPa)
    2.7
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
KDC-M01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 232,309.00

฿ 188,588.45

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for collecting a small amount of oil mist(oil smoke) which is generated during an experiment/research.

Usage

●The machine generating the mist.

Specification

●Power(V):Single Phase 100
●Output(kW):0.24
●Air Volume(m3/min)(50/60Hz):1.2
●Static Pressure(kPa):2.7
●Electricity Consumption(W):240
●Main Body Dimension(mm) W x D x H:331 x 315 x 258
●Suction Port Diameter(mm):50
●Removal Method: ?Multilayer Structure(baffle plate → oil drain → metal porous filter → oil drain → medium performance filter)
●50/60Hz Dual Purpose

Materials

●Steel(melamine resin painting with bake)

Warning

●Can not be used at the site where a large amount of oil mist occurs, such as machine tools(it causes an early clogging or malfunction).