(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MZ-15 |
MZ-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air volume (m3/min)(56/60 Hz) | Main body dimensions (Width x Depth x Height) (mm) |
Mounting Dimension (mm) |
Suction Aperture Diameter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,385.00 ฿ 94,196.05 |
OIL MIST ELIMINATORS | 1 Piece(s) | 35 Day(s) | 0.75 | 10.5/13.0 | 356×581×460 | 324.4×381.8 | 148 | 764-2822 | 1 unit | ||
฿ 151,149.00 ฿ 124,471.20 |
OIL MIST ELIMINATORS | 1 Piece(s) | 35 Day(s) | 1.5 | 17.0/20.0 | 407×672×575 | 385×300 | 198 | 764-2831 | 1 unit |
[Features]
· A filter-type mist collector.
· Features a structure allowing easy, one-handed maintenance without using tools, as well as easy filter replacement.
[Applications]
· For machine tool work, etc.
Part Number |
---|
MZ-15 |
MZ-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air volume (m3/min)(56/60 Hz) | Main body dimensions (Width x Depth x Height) (mm) |
Mounting Dimension (mm) |
Suction Aperture Diameter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,385.00 ฿ 94,196.05 |
OIL MIST ELIMINATORS | 1 Piece(s) | 35 Day(s) | 0.75 | 10.5/13.0 | 356×581×460 | 324.4×381.8 | 148 | 764-2822 | 1 unit | ||
฿ 151,149.00 ฿ 124,471.20 |
OIL MIST ELIMINATORS | 1 Piece(s) | 35 Day(s) | 1.5 | 17.0/20.0 | 407×672×575 | 385×300 | 198 | 764-2831 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?