(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cool Bit Builder II

Cool Bit Builder II

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 901.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HO-17
HO-17N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Trusco Code Amount Of Content

฿ 901.00

COOLER BOXES 1 Piece(s) 20 Day(s) Gray 4582183905434 384-5435 1 pc.

฿ 1,032.00

COOLER BOXES 1 Piece(s) 20 Day(s) Navy 4582183905441 384-5443 1 pc.

Basic Specifications

  • Product Type
    Head Circumference Supplies
  • Width(mm)
    160
  • Height(mm)
    260
  • Length(mm)
    260
  • Dimensions(mm)
    160×260×10
  • Weight(g)
    40
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Simply immerse in water for approximately 1 minute, squeeze lightly and wear under a helmet for a cooling effect.
[Applications]
· For workers who wear helmets and work under the hot sun or in hot workplaces. (Can be also worn with cap-type helmets)

Part Number
HO-17
HO-17N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Trusco Code Amount Of Content

฿ 901.00

COOLER BOXES 1 Piece(s) 20 Day(s) Gray 4582183905434 384-5435 1 pc.

฿ 1,032.00

COOLER BOXES 1 Piece(s) 20 Day(s) Navy 4582183905441 384-5443 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1