(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heatstroke Forecast Plate

Heatstroke Forecast Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HO-185

  • Product Type
    Label
  • Display Contents
    Today's heatstroke forecast
  • Thickness(mm)
    0.5
  • Dimensions(mm)
    600 X 450 X 0.5 Thickness
  • JAN Code
    4582183905168
  • Trusco Code
    451-9442
  • Accessories
    Digital Value Board x 4-piece set, Round Red Magnet X1
  • Digital Value Board Dimensions(mm)
    100×48
  • Specifications
    Mounting Specification: 4 Holes
  • Amount Of Content
    1S
Part Number
HO-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,123.74

COOLER BOXES 1 Piece(s) 10 Day(s) 1S

Basic Specifications

  • Product Type
    Label
  • Display Contents
    Today's heatstroke forecast
  • Thickness(mm)
    0.5
  • Dimensions(mm)
    600 X 450 X 0.5 Thickness
  • JAN Code
    4582183905168
  • Trusco Code
    451-9442
  • Accessories
    Digital Value Board x 4-piece set, Round Red Magnet X1
  • Digital Value Board Dimensions(mm)
    100×48
  • Specifications
    Mounting Specification: 4 Holes
  • Amount Of Content
    1S

Product Description

[Features]
· All-in-one heat stroke prediction notice board with digital number display.
[Applications]
· As a measure against heatstroke.
· Ideal as a heatstroke warning notice.

Specifications of HO-185

  • Product Type
    Label
  • Display Contents
    Today's heatstroke forecast
  • Thickness(mm)
    0.5
  • Dimensions(mm)
    600 X 450 X 0.5 Thickness
  • JAN Code
    4582183905168
  • Trusco Code
    451-9442
  • Accessories
    Digital Value Board x 4-piece set, Round Red Magnet X1
  • Digital Value Board Dimensions(mm)
    100×48
  • Specifications
    Mounting Specification: 4 Holes
  • Amount Of Content
    1S
Part Number
HO-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,123.74

COOLER BOXES 1 Piece(s) 10 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1