(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Decorative Window Film (Frosted Glass Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GR001-920-1.8

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    920
  • Length(m)
    1.8
  • Thickness(mm)
    0.3
  • JAN Code
    4582375430010
  • Trusco Code
    353-0965
  • Sunlight Transmittance Rate(%)
    0.71
  • UV Ray Transmission Rate(%)
    1 or Less
  • Amount Of Content
    1 Roll
Part Number
GR001-920-1.8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,729.57

COOLER BOXES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    920
  • Length(m)
    1.8
  • Thickness(mm)
    0.3
  • JAN Code
    4582375430010
  • Trusco Code
    353-0965
  • Sunlight Transmittance Rate(%)
    0.71
  • UV Ray Transmission Rate(%)
    1 or Less
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Provides existing installed glass with a frosted appearance without having to change to frosted glass.
[Applications]
· To screen the window slightly.

Specifications of GR001-920-1.8

  • Product Type
    Film
  • Color
    Semi-Transparent
  • Width(mm)
    920
  • Length(m)
    1.8
  • Thickness(mm)
    0.3
  • JAN Code
    4582375430010
  • Trusco Code
    353-0965
  • Sunlight Transmittance Rate(%)
    0.71
  • UV Ray Transmission Rate(%)
    1 or Less
  • Amount Of Content
    1 Roll
Part Number
GR001-920-1.8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,729.57

COOLER BOXES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can cloud the current glass wind without replacement it with foggy glass.

Usage

●For a little glass blindfold.

Specification

●W x L(m):0.92 x 1.8
●Thickness(mm):0.3
●SPQ(roll):1
●Color: Translucent 
●Solar Radiation Transmittance: 71%
●Ultraviolet Rays Transmittance: 1% or less

Materials

●PVC Resin Film