(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NANO80S-1016-1.8 |
NANO80S-500-1.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 11,493.67 |
COOLER BOXES | 1 Piece(s) | 40 Day(s) | 1020 | 457-8813 | 1 Roll | ||
฿ 6,129.10 |
COOLER BOXES | 1 Piece(s) | 40 Day(s) | 500 | 457-8821 | 1 Roll |
[Features]
· Transparent heat-shielding window film with a super film of 200 layers that cuts more than 90% of infrared rays.
· Cuts ultraviolet rays (more than 99%) and also provides effective shatter-proofing of glass in the case of a disaster.
[Applications]
· Improves cooling efficiency and mitigates heat near windows.
· For glass shatter-proofing.
Part Number |
---|
NANO80S-1016-1.8 |
NANO80S-500-1.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 11,493.67 |
COOLER BOXES | 1 Piece(s) | 40 Day(s) | 1020 | 457-8813 | 1 Roll | ||
฿ 6,129.10 |
COOLER BOXES | 1 Piece(s) | 40 Day(s) | 500 | 457-8821 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?