(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A-PC305A |
A-PC405 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (kg) |
Compatible Model |
---|---|---|---|---|---|---|---|---|
฿ 1,781.48 |
FAR INFRARED STOVES | 1 Piece(s) | 40 Day(s) | 479-9887 | 0.9 | Conforming model :ERK15NV/20ND/30ND | ||
฿ 2,044.79 |
FAR INFRARED STOVES | 1 Piece(s) | 12 Day(s) | 479-9895 | 2 | Conforming model :ERK45NM |
[Features]
A plug-free power cord for heaters and stoves.
[Specifications]
Length: 5 m
Part Number |
---|
A-PC305A |
A-PC405 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (kg) |
Compatible Model |
---|---|---|---|---|---|---|---|---|
฿ 1,781.48 |
FAR INFRARED STOVES | 1 Piece(s) | 40 Day(s) | 479-9887 | 0.9 | Conforming model :ERK15NV/20ND/30ND | ||
฿ 2,044.79 |
FAR INFRARED STOVES | 1 Piece(s) | 12 Day(s) | 479-9895 | 2 | Conforming model :ERK45NM |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?