(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Stove, Parasol Heater for Outdoor Use

Electric Stove, Parasol Heater for Outdoor Use

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SPH-100E48-200V3

  • Product Model
    Heater / Stove
  • Type
    Electric
  • Power(V)
    Three-phase 200
  • Heat value(kw)
    4.8
  • Trusco Code
    752-2142
  • Body Dimensions (Base Part x Overall Height)(mm)
    950×2310
  • Material(mm)
    Stainless Steel
  • Power Cord
    4.5 m (2 mm² x 4 cores)
  • Specifications
    Plug: Hook Insertion Plug Rain Resistant Type Ground 3P Specifications 20 A 250 V
  • Amount Of Content
    1 unit
Part Number
SPH-100E48-200V3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 291,177.00

฿ 236,377.49

KEROSENE STOVES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Model
    Heater / Stove
  • Type
    Electric
  • Power(V)
    Three-phase 200
  • Heat value(kw)
    4.8
  • Trusco Code
    752-2142
  • Body Dimensions (Base Part x Overall Height)(mm)
    950×2310
  • Material(mm)
    Stainless Steel
  • Power Cord
    4.5 m (2 mm² x 4 cores)
  • Specifications
    Plug: Hook Insertion Plug Rain Resistant Type Ground 3P Specifications 20 A 250 V
  • Amount Of Content
    1 unit

Product Description

[Features]
・It is an electric stove for outdoor use
・It reaches the maximum temperature in about 5 seconds after turning on the switch
・Warms the body from the core with its far-infrared effect
・Also for security measures Made with consideration
Japan Quality Assurance Organization (JQA) certified product: Waterproof structure (electrical parts)
・With power cutoff device in case of fall, earth leakage breaker
[Applications]
・Indoor and outdoor local heating

Specifications of SPH-100E48-200V3

  • Product Model
    Heater / Stove
  • Type
    Electric
  • Power(V)
    Three-phase 200
  • Heat value(kw)
    4.8
  • Trusco Code
    752-2142
  • Body Dimensions (Base Part x Overall Height)(mm)
    950×2310
  • Material(mm)
    Stainless Steel
  • Power Cord
    4.5 m (2 mm² x 4 cores)
  • Specifications
    Plug: Hook Insertion Plug Rain Resistant Type Ground 3P Specifications 20 A 250 V
  • Amount Of Content
    1 unit
Part Number
SPH-100E48-200V3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 291,177.00

฿ 236,377.49

KEROSENE STOVES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The maximum high temperature will be reached in approx. 5 seconds from the switch ON.
●Heat from the core of the body with the far infra-red effect.

Specification

●Power(V):Three Phase 200
●Electricity Consumption(kW):4.8
●Heat Output(kW/h):4.8
●(foundation)Japan Quality Assurance Organization(JQA) Certified Product
●With power supply cutoff device when falling
●Waterproof Structure(electric part)
●With Earth Leakage Circuit Breaker
●Power Cord: 4.5m