(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OT-200K1/2B |
OT-200KVK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Specifications | Oil Feed Valve | Strainer Bulb | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 30,514.00 ฿ 28,072.88 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 761-2524 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a strainer valve (VK). | - | 1 unit | ||
฿ 31,800.00 ฿ 29,256.00 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 761-2532 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | - | Strainer Bulb Specifications (strainer bulb mouth is 1/2B specification) | 1 unit |
[Features]
· Kerosene / light oil tank for outdoors.
· Its 200 L capacity can comfortably supply hot water and heating for large families, and can be used in colder areas.
[Applications]
· Kerosene and light oil tank for outdoors.
Part Number |
---|
OT-200K1/2B |
OT-200KVK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Specifications | Oil Feed Valve | Strainer Bulb | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 30,514.00 ฿ 28,072.88 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 761-2524 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a strainer valve (VK). | - | 1 unit | ||
฿ 31,800.00 ฿ 29,256.00 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 761-2532 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | - | Strainer Bulb Specifications (strainer bulb mouth is 1/2B specification) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?