(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OT-95S1/2B |
OT-95S1/4B |
OT-95SVB |
OT-95SW1/4B |
OT-95SWVB |
OT-200S1/2B |
OT-200SVK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tank Capacity (L) |
Internal Volume (mm) |
Tank Body Pressure Plate (mm) |
Trusco Code | Specifications | Width (mm) |
Depth (mm) |
Height (mm) |
Oil Feed Valve | Strainer Bulb | Regular Type | Wall Stick Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,308.00 ฿ 16,843.36 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2567 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a flair valve (1/4B). | - | - | Wall Stick Type | 1 unit | ||
฿ 18,308.00 ฿ 16,843.36 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2575 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a flair valve (1/4B). | - | - | Wall Stick Type | 1 unit | ||
฿ 21,074.00 ฿ 19,388.08 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2583 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/4B specification) | - | Wall Stick Type | 1 unit | ||
฿ 16,960.00 ฿ 15,603.20 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 88 | 98L | 1.2 | 761-2591 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer (VB specification; not supplied for VK specification), oil gauge, stand (with bolt), protective rubber | 818 | 482 | 930 | The oil feed valve specification provides for two types of valves; a flare valve (1/4B), and a strainer valve (VB). | - | Regular Type | - | 1 unit | ||
฿ 18,379.00 ฿ 16,908.68 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 88 | 98L | 1.2 | 761-2605 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 818 | 482 | 930 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/4B specification) | Regular Type | - | 1 unit | ||
฿ 27,782.00 ฿ 25,559.44 |
OIL TANK | 1 Piece(s) | 40 Day(s) | 187 | 207L | 1.6 | 761-2541 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 483 | 1180 | - | - | Regular Type | - | 1 unit | ||
฿ 30,987.00 ฿ 28,508.04 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 187 | 207L | 1.6 | 761-2559 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 898 | 483 | 1180 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/2B specification) | Regular Type | - | 1 unit |
[Features]
· Kerosene / light oil tank for outdoors.
· Its 200 L capacity can comfortably supply hot water and heating for large families, and can be used in colder areas.
[Applications]
· Kerosene and light oil tank for outdoors.
Part Number |
---|
OT-95S1/2B |
OT-95S1/4B |
OT-95SVB |
OT-95SW1/4B |
OT-95SWVB |
OT-200S1/2B |
OT-200SVK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tank Capacity (L) |
Internal Volume (mm) |
Tank Body Pressure Plate (mm) |
Trusco Code | Specifications | Width (mm) |
Depth (mm) |
Height (mm) |
Oil Feed Valve | Strainer Bulb | Regular Type | Wall Stick Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,308.00 ฿ 16,843.36 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2567 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a flair valve (1/4B). | - | - | Wall Stick Type | 1 unit | ||
฿ 18,308.00 ฿ 16,843.36 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2575 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | The oil feed valve specification provides for two types of valves; a ball valve (1/2B), and a flair valve (1/4B). | - | - | Wall Stick Type | 1 unit | ||
฿ 21,074.00 ฿ 19,388.08 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 89 | 99L | 1.2 | 761-2583 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 898 | 312 | 1180 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/4B specification) | - | Wall Stick Type | 1 unit | ||
฿ 16,960.00 ฿ 15,603.20 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 88 | 98L | 1.2 | 761-2591 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer (VB specification; not supplied for VK specification), oil gauge, stand (with bolt), protective rubber | 818 | 482 | 930 | The oil feed valve specification provides for two types of valves; a flare valve (1/4B), and a strainer valve (VB). | - | Regular Type | - | 1 unit | ||
฿ 18,379.00 ฿ 16,908.68 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 88 | 98L | 1.2 | 761-2605 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 818 | 482 | 930 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/4B specification) | Regular Type | - | 1 unit | ||
฿ 27,782.00 ฿ 25,559.44 |
OIL TANK | 1 Piece(s) | 40 Day(s) | 187 | 207L | 1.6 | 761-2541 | · Oil feeding valve, water draining valve, oil feeding port cap, oil feeding port strainer, oil gauge, stand (with bolt), protective rubber | 898 | 483 | 1180 | - | - | Regular Type | - | 1 unit | ||
฿ 30,987.00 ฿ 28,508.04 |
OIL TANK | 1 Piece(s) | 35 Day(s) | 187 | 207L | 1.6 | 761-2559 | · Oil feeding valve, water draining valve, oil feeding port cap, oil gauge, stand (with bolt), protective rubber | 898 | 483 | 1180 | - | Strainer Bulb Specifications (strainer bulb mouth is 1/2B specification) | Regular Type | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?