1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Handheld Metal Detector

Handheld Metal Detector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily operated just using a switch.
· With a lightweight, balanced design that makes it easy to operate for long periods of time.
[Applications]
· Detection of metal in sewn products, food, clothing, packed products, etc.
· Metal detector (MDS type) for all metal detection purposes in the medical, industrial waste processing, and security industries, etc.

Part Number
MDS-100SALE
MDS-100VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Alarm method

฿ 34,925.00

฿ 27,940.00

SAD COATING THICKNESS METERS 1 Piece(s) 22 Day(s) 769-3141Lamp/Buzzer

฿ 37,911.00

฿ 35,382.34

SAD COATING THICKNESS METERS 1 Piece(s) 25 Day(s) 770-4038Lamp/Buzzer/Vibe

Loading...

  1. 1

Basic Information

Product Model Metal Detector Width(mm) 55 Depth(mm) 57
Height(mm) 245 Body color Gray Power Supply 6F22 Battery (9 V) x 1 (included)
Ability to detect Steel Ball 3φ 1 cm, Vegetable Knife 15 cm (Detection Capacity May Vary Depending on Metal Material and Size)