(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Sensor Light, Kokodayo Light S

Indoor Sensor Light, Kokodayo Light S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of UGL3-W

  • Product Model
    Sensor Light for Indoor Use
  • Power
    100 VAC
  • Light bulb used(w)
    0.5
  • Width(mm)
    62
  • Depth(mm)
    32
  • Height(mm)
    96
  • Power Consumption(W)
    0.4
  • JAN Code
    4582267470148
  • Trusco Code
    773-7076
  • Lighting Time
    Earthquake Light: Approx. 10 Min., Blackout Light: Approx. 10 Min., Post Lights-Out Foot Light: Approx. 30 Sec., Portable Light: Approx. 6 Hours (When Fully Charged)
  • Battery
    Built-in: Nickel Metal Hydride Battery (2.4 V 650 mAh)
  • Specifications
    Lighting Seismic Intensity: Equivalent to 4 or more
  • Amount Of Content
    1 pc.
Part Number
UGL3-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,712.97

SENSOR LIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sensor Light for Indoor Use
  • Power
    100 VAC
  • Light bulb used(w)
    0.5
  • Width(mm)
    62
  • Depth(mm)
    32
  • Height(mm)
    96
  • Power Consumption(W)
    0.4
  • JAN Code
    4582267470148
  • Trusco Code
    773-7076
  • Lighting Time
    Earthquake Light: Approx. 10 Min., Blackout Light: Approx. 10 Min., Post Lights-Out Foot Light: Approx. 30 Sec., Portable Light: Approx. 6 Hours (When Fully Charged)
  • Battery
    Built-in: Nickel Metal Hydride Battery (2.4 V 650 mAh)
  • Specifications
    Lighting Seismic Intensity: Equivalent to 4 or more
  • Amount Of Content
    1 pc.

Specifications of UGL3-W

  • Product Model
    Sensor Light for Indoor Use
  • Power
    100 VAC
  • Light bulb used(w)
    0.5
  • Width(mm)
    62
  • Depth(mm)
    32
  • Height(mm)
    96
  • Power Consumption(W)
    0.4
  • JAN Code
    4582267470148
  • Trusco Code
    773-7076
  • Lighting Time
    Earthquake Light: Approx. 10 Min., Blackout Light: Approx. 10 Min., Post Lights-Out Foot Light: Approx. 30 Sec., Portable Light: Approx. 6 Hours (When Fully Charged)
  • Battery
    Built-in: Nickel Metal Hydride Battery (2.4 V 650 mAh)
  • Specifications
    Lighting Seismic Intensity: Equivalent to 4 or more
  • Amount Of Content
    1 pc.
Part Number
UGL3-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,712.97

SENSOR LIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Using a seismographer with a proven gas microprocessor meter. Since it lights automatically by earthquake/power outage, it solved anxiety about searching for a flashlight.

Specification

●W x D x H(mm):62 x 32 x 96
●Used Bulb(W):0.5
●Power Supply: AC100V
●Electricity Consumption: 0.4W
●Built-In Battery: Nickel-metal-hydride Battery(2.4V650mAh)
●Light Intensity: 4 to 5 or more
●Lighting time: Earthquake light: Approx. 10 minutes, Power Failure Light: Approx. 10 minutes, Foot Lamp Afte